Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-W PG - Cable glands for special applications
Bill of material
HSK-W 1.313.0900.14
AG
Thread
PG 9
FR
Colour
POS
Position
D1
4-8 mm
GL
8 mm
H
23.0 mm
L
45 mm
R
max. bending radius
5 mm
SW
19 mm
BN
Order No.
1.313.0900.14
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices